How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | V: | 1.94 in |
| L: | 5.51 in | I: | 3.77 in |
| AJ: | 7.25 | AG: | 6 |
| F: | 2.88 | L1: | 8.76 in |
| AE2: | 0.31 | BE1: | 0.5 in |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | G: | 1.44 |
| BF: | 0.53 | AE1: | 0.51 |
| AD: | 5.18 | D: | 2.5 |
| B: | 6.12 | BD: | 9 |
| U: | 0.75 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.319 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Bore Code: | 23 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

