Grove Gear HM224-30-2-1.438-56C-L4
Part #:HM224-30-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| F: | 2.88 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.31 |
| D: | 2.5 | LM: | 7.76 |
| L: | 5.51 in | AD: | 5.18 |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.44 | I: | 3.77 in |
| V: | 1.94 in | AG: | 6 |
| C: | 6.94 in | AE1: | 0.51 |
| BD: | 5.88 | BF: | 0.41 |
| B: | 6.12 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.319 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

