How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.31 |
| G: | 1.44 | D: | 2.5 |
| I: | 3.77 in | L1: | 8.76 in |
| U: | 0.75 in | BE1: | 0.5 in |
| C: | 6.94 in | BD: | 9 |
| AE1: | 0.51 | V: | 1.94 in |
| F: | 2.88 | AG: | 6 |
| AD: | 5.18 | L: | 5.51 in |
| AJ: | 7.25 | B: | 6.12 |
| T: | 1 | BF: | 0.53 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.04 |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Model Code: | HM224 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

