How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 6 |
| G: | 1.44 | T: | 1.125 |
| L: | 5.51 in | LM: | 7.76 |
| AE1: | 0.51 | F: | 2.88 |
| AK: | 4.5 | D: | 2.5 |
| AE2: | 0.31 | B: | 6.12 |
| C: | 6.94 in | AD: | 5.18 |
| AJ: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.04 | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

