How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | C: | 6.94 in |
| AJ: | 5.88 | F: | 2.88 |
| LM: | 7.76 | BF: | 0.41 |
| I: | 3.77 in | V: | 1.94 in |
| L: | 5.51 in | AE1: | 0.51 |
| AD: | 5.18 | AG: | 6 |
| T: | 1.125 | U: | 0.75 in |
| BE: | 0.38 in | G: | 1.44 |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | D: | 2.5 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.04 | Model Code: | HM224 |
| Assembly: | HM-1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

