Grove Gear HM224-40-1-1.188-140TC-L2
Part #:HM224-40-1-1.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AJ: | 5.88 |
| AE1: | 0.51 | L: | 5.51 in |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AE2: | 0.31 |
| V: | 1.94 in | BE: | 0.38 in |
| LM: | 7.76 | C: | 6.94 in |
| AK: | 4.5 | T: | 1.188 |
| BD: | 5.88 | AG: | 6 |
| F: | 2.88 | I: | 3.77 in |
| G: | 1.44 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

