Grove Gear HM224-40-1-1.188-140TC-L3
Part #:HM224-40-1-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | BD: | 5.88 |
| AD: | 5.18 | V: | 1.94 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| B: | 6.12 | LM: | 7.76 |
| T: | 1.188 | AG: | 6 |
| L: | 5.51 in | D: | 2.5 |
| AE1: | 0.51 | AE2: | 0.31 |
| U: | 0.75 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.44 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

