Grove Gear HM224-40-1-1.188-140TC-L4
Part #:HM224-40-1-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.75 in |
| BF: | 0.41 | L: | 5.51 in |
| AJ: | 5.88 | AG: | 6 |
| F: | 2.88 | B: | 6.12 |
| G: | 1.44 | D: | 2.5 |
| LM: | 7.76 | AE1: | 0.51 |
| BD: | 5.88 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| AK: | 4.5 | I: | 3.77 in |
| BE: | 0.38 in | C: | 6.94 in |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 40:1 | Bore Code: | 19 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

