Grove Gear HM224-40-1-1.188-140TC-L9
Part #:HM224-40-1-1.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AG: | 6 | BE: | 0.38 in |
| F: | 2.88 | C: | 6.94 in |
| AE1: | 0.51 | AE2: | 0.31 |
| T: | 1.188 | BD: | 5.88 |
| V: | 1.94 in | U: | 0.75 in |
| L: | 5.51 in | AK: | 4.5 |
| I: | 3.77 in | D: | 2.5 |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 6.12 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM224 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

