How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | T: | 1.188 |
| F: | 2.88 | L1: | 8.76 in |
| AK: | 8.5 | AG: | 6 |
| AE1: | 0.51 | AE2: | 0.31 |
| I: | 3.77 in | V: | 1.94 in |
| C: | 6.94 in | D: | 2.5 |
| B: | 6.12 | G: | 1.44 |
| L: | 5.51 in | AJ: | 7.25 |
| U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

