How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.51 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| AG: | 6 | BD: | 9 |
| C: | 6.94 in | U: | 0.75 in |
| T: | 1.188 | I: | 3.77 in |
| D: | 2.5 | G: | 1.44 |
| V: | 1.94 in | AD: | 5.18 |
| BE1: | 0.5 in | L1: | 8.76 in |
| AK: | 8.5 | L: | 5.51 in |
| B: | 6.12 | AE2: | 0.31 |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.04 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

