Grove Gear HM224-40-1-1.250-140TC-L2
Part #:HM224-40-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | C: | 6.94 in |
| G: | 1.44 | BF: | 0.41 |
| LM: | 7.76 | F: | 2.88 |
| I: | 3.77 in | BE: | 0.38 in |
| AE1: | 0.51 | BD: | 5.88 |
| L: | 5.51 in | AJ: | 5.88 |
| D: | 2.5 | AK: | 4.5 |
| T: | 1.25 | B: | 6.12 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AG: | 6 |
| AD: | 5.18 |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Model Code: | HM224 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

