Grove Gear HM224-40-1-1.250-140TC-L4
Part #:HM224-40-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 5.18 | G: | 1.44 |
| B: | 6.12 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 7.76 |
| V: | 1.94 in | I: | 3.77 in |
| AE1: | 0.51 | BF: | 0.41 |
| C: | 6.94 in | AG: | 6 |
| U: | 0.75 in | D: | 2.5 |
| T: | 1.25 | F: | 2.88 |
| L: | 5.51 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

