How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 9 |
| AE2: | 0.31 | V: | 1.94 in |
| B: | 6.12 | G: | 1.44 |
| AK: | 8.5 | L1: | 8.76 in |
| T: | 1.25 | C: | 6.94 in |
| BE1: | 0.5 in | I: | 3.77 in |
| F: | 2.88 | AJ: | 7.25 |
| U: | 0.75 in | AE1: | 0.51 |
| D: | 2.5 | BF: | 0.53 |
| AD: | 5.18 | AG: | 6 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.04 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

