How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | F: | 2.88 |
| AE2: | 0.31 | I: | 3.77 in |
| L: | 5.51 in | D: | 2.5 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| AE1: | 0.51 | V: | 1.94 in |
| AK: | 8.5 | AG: | 6 |
| BF: | 0.53 | L1: | 8.76 in |
| BE1: | 0.5 in | AD: | 5.18 |
| U: | 0.75 in | G: | 1.44 |
| BD: | 9 | T: | 1.25 |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Assembly: | HM-1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

