Grove Gear HM224-40-1-1.438-140TC-L1
Part #:HM224-40-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.44 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| AE1: | 0.51 | BD: | 5.88 |
| I: | 3.77 in | D: | 2.5 |
| F: | 2.88 | BF: | 0.41 |
| AD: | 5.18 | AG: | 6 |
| U: | 0.75 in | T: | 1.438 |
| LM: | 7.76 | B: | 6.12 |
| AJ: | 5.88 | C: | 6.94 in |
| L: | 5.51 in |
Technical Specifications
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 23 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

