Grove Gear HM224-40-1-1.438-140TC-L9
Part #:HM224-40-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | C: | 6.94 in |
| AG: | 6 | T: | 1.438 |
| F: | 2.88 | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| AE2: | 0.31 | B: | 6.12 |
| AE1: | 0.51 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| LM: | 7.76 | AJ: | 5.88 |
| L: | 5.51 in | G: | 1.44 |
| BF: | 0.41 | V: | 1.94 in |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.04 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Bore Code: | 23 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

