Grove Gear HM224-40-1-1.438-180TC
Part #:HM224-40-1-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | L1: | 8.76 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BD: | 9 | AD: | 5.18 |
| AG: | 6 | D: | 2.5 |
| G: | 1.44 | B: | 6.12 |
| C: | 6.94 in | AJ: | 7.25 |
| U: | 0.75 in | AE2: | 0.31 |
| BE1: | 0.5 in | F: | 2.88 |
| V: | 1.94 in | L: | 5.51 in |
| T: | 1.438 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

