Grove Gear HM224-40-1-1.438-180TC-L1
Part #:HM224-40-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| BE1: | 0.5 in | AD: | 5.18 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| L1: | 8.76 in | D: | 2.5 |
| B: | 6.12 | AJ: | 7.25 |
| I: | 3.77 in | G: | 1.44 |
| L: | 5.51 in | AG: | 6 |
| BF: | 0.53 | AE2: | 0.31 |
| U: | 0.75 in | C: | 6.94 in |
| F: | 2.88 | V: | 1.94 in |
| AE1: | 0.51 |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 40:1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

