How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | T: | 1.438 |
| G: | 1.44 | BF: | 0.41 |
| V: | 1.94 in | B: | 6.12 |
| BD: | 6.5 | AJ: | 5.88 |
| LM: | 7.76 | AE2: | 0.31 |
| D: | 2.5 | I: | 3.77 in |
| U: | 0.75 in | AE1: | 0.51 |
| C: | 6.94 in | AD: | 5.18 |
| F: | 2.88 | AG: | 6 |
| BE: | 0.38 in | L: | 5.51 in |
| AK: | 4.5 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 40:1 |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.04 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

