How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.5 | BE: | 0.38 in |
| C: | 6.94 in | BD: | 5.88 |
| I: | 3.77 in | AE2: | 0.31 |
| B: | 6.12 | AE1: | 0.51 |
| AD: | 5.18 | F: | 2.88 |
| BF: | 0.41 | G: | 1.44 |
| AG: | 6 | L: | 5.51 in |
| LM: | 7.76 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1 |
| U: | 0.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output RPM: | 43.8 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

