How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | V: | 1.94 in |
| G: | 1.44 | AK: | 8.5 |
| L: | 5.51 in | U: | 0.75 in |
| AG: | 6 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| AE2: | 0.31 | I: | 3.77 in |
| T: | 1 | BE1: | 0.5 in |
| BF: | 0.53 | AE1: | 0.51 |
| C: | 6.94 in | BD: | 9 |
| AJ: | 7.25 | F: | 2.88 |
| B: | 6.12 |
Technical Specifications
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.04 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

