How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | V: | 1.94 in |
| F: | 2.88 | BE1: | 0.5 in |
| L: | 5.51 in | AG: | 6 |
| U: | 0.75 in | L1: | 8.76 in |
| C: | 6.94 in | G: | 1.44 |
| AE1: | 0.51 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| D: | 2.5 | BD: | 9 |
| I: | 3.77 in | B: | 6.12 |
| AE2: | 0.31 | T: | 1 |
| AJ: | 7.25 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | HM224 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Center Distance (in): | 2.375 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

