How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| B: | 6.12 | T: | 1.125 |
| C: | 6.94 in | BD: | 5.88 |
| BF: | 0.41 | AE1: | 0.51 |
| BE: | 0.38 in | AG: | 6 |
| V: | 1.94 in | D: | 2.5 |
| LM: | 7.76 | G: | 1.44 |
| AJ: | 5.88 | L: | 5.51 in |
| U: | 0.75 in | AK: | 4.5 |
| I: | 3.77 in | F: | 2.88 |
| AD: | 5.18 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

