How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | D: | 2.5 |
| AD: | 5.18 | C: | 6.94 in |
| I: | 3.77 in | BE1: | 0.5 in |
| G: | 1.44 | BD: | 9 |
| AE1: | 0.51 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| U: | 0.75 in | V: | 1.94 in |
| L: | 5.51 in | BF: | 0.53 |
| B: | 6.12 | AG: | 6 |
| F: | 2.88 | L1: | 8.76 in |
| AK: | 8.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

