How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | BF: | 0.41 |
| G: | 1.44 | L: | 5.51 in |
| I: | 3.77 in | LM: | 7.76 |
| AE1: | 0.51 | AE2: | 0.31 |
| B: | 6.12 | BD: | 5.88 |
| C: | 6.94 in | V: | 1.94 in |
| AD: | 5.18 | U: | 0.75 in |
| F: | 2.88 | AJ: | 5.88 |
| D: | 2.5 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Model Code: | HM224 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.04 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

