How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BF: | 0.41 |
| AG: | 6 | V: | 1.94 in |
| C: | 6.94 in | B: | 6.12 |
| U: | 0.75 in | LM: | 7.76 |
| AE2: | 0.31 | AE1: | 0.51 |
| BE: | 0.38 in | D: | 2.5 |
| BD: | 5.88 | T: | 1.125 |
| AK: | 4.5 | I: | 3.77 in |
| AJ: | 5.88 | F: | 2.88 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| L: | 5.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Ratio Range: | 40:1 |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

