How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| V: | 1.94 in | C: | 6.94 in |
| BE: | 0.38 in | AG: | 6 |
| AD: | 5.18 | D: | 2.5 |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.51 | B: | 6.12 |
| T: | 1.125 | G: | 1.44 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| L: | 5.51 in | LM: | 7.76 |
| U: | 0.75 in | AJ: | 5.88 |
| AE2: | 0.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Gear Type: | Worm | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

