Grove Gear HM224-40-2-1.188-140TC
Part #:HM224-40-2-1.188-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| BD: | 5.88 | L: | 5.51 in |
| AJ: | 5.88 | T: | 1.188 |
| F: | 2.88 | C: | 6.94 in |
| U: | 0.75 in | LM: | 7.76 |
| AG: | 6 | V: | 1.94 in |
| AE1: | 0.51 | AE2: | 0.31 |
| B: | 6.12 | BF: | 0.41 |
| I: | 3.77 in | D: | 2.5 |
| G: | 1.44 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Center Distance (in): | 2.375 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

