How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.51 |
| AJ: | 7.25 | C: | 6.94 in |
| AK: | 8.5 | G: | 1.44 |
| F: | 2.88 | BD: | 9 |
| D: | 2.5 | I: | 3.77 in |
| L1: | 8.76 in | L: | 5.51 in |
| U: | 0.75 in | AE2: | 0.31 |
| B: | 6.12 | T: | 1.25 |
| BE1: | 0.5 in | V: | 1.94 in |
| AD: | 5.18 | AG: | 6 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio: | 40:1 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

