Grove Gear HM224-40-2-1.250-56C-L3
Part #:HM224-40-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AG: | 6 |
| AE2: | 0.31 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.5 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AE1: | 0.51 | AK: | 4.5 |
| L: | 5.51 in | B: | 6.12 |
| BE: | 0.38 in | AD: | 5.18 |
| U: | 0.75 in | AJ: | 5.88 |
| LM: | 7.76 | G: | 1.44 |
| F: | 2.88 | C: | 6.94 in |
| I: | 3.77 in |
Technical Specifications
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

