Grove Gear HM224-40-2-1.250-56C-L4
Part #:HM224-40-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 6.12 |
| AJ: | 5.88 | AG: | 6 |
| D: | 2.5 | T: | 1.25 |
| V: | 1.94 in | U: | 0.75 in |
| I: | 3.77 in | C: | 6.94 in |
| F: | 2.88 | AK: | 4.5 |
| AE2: | 0.31 | G: | 1.44 |
| BF: | 0.41 | AE1: | 0.51 |
| BD: | 5.88 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| LM: | 7.76 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.04 |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

