Grove Gear HM224-40-2-1.438-180TC-L2
Part #:HM224-40-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | L: | 5.51 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BD: | 9 | AD: | 5.18 |
| F: | 2.88 | AE2: | 0.31 |
| AG: | 6 | BE1: | 0.5 in |
| G: | 1.44 | C: | 6.94 in |
| I: | 3.77 in | D: | 2.5 |
| T: | 1.438 | AE1: | 0.51 |
| AJ: | 7.25 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

