How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L1: | 8.76 in |
| AJ: | 7.25 | T: | 1.438 |
| AK: | 8.5 | BD: | 9 |
| V: | 1.94 in | AD: | 5.18 |
| G: | 1.44 | L: | 5.51 in |
| I: | 3.77 in | AE1: | 0.51 |
| BE1: | 0.5 in | AG: | 6 |
| B: | 6.12 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| C: | 6.94 in | D: | 2.5 |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Model Code: | HM224 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

