How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | L: | 5.51 in |
| F: | 2.88 | AE2: | 0.31 |
| L1: | 8.76 in | I: | 3.77 in |
| AG: | 6 | D: | 2.5 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 1.94 in | T: | 1.438 |
| BE1: | 0.5 in | AD: | 5.18 |
| AE1: | 0.51 | G: | 1.44 |
| B: | 6.12 | U: | 0.75 in |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 23 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Assembly: | HM-2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

