How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 6.12 |
| C: | 6.94 in | V: | 1.94 in |
| U: | 0.75 in | F: | 2.88 |
| AD: | 5.18 | AG: | 6 |
| AJ: | 5.88 | AE2: | 0.31 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | L: | 5.51 in |
| G: | 1.44 | I: | 3.77 in |
| T: | 1 | LM: | 7.76 |
| D: | 2.5 | AE1: | 0.51 |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.889 | Thrust Rating - output shaft: | 1451 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output RPM: | 350 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

