How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| I: | 3.77 in | AK: | 4.5 |
| T: | 1 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| BE: | 0.38 in | C: | 6.94 in |
| U: | 0.75 in | BF: | 0.41 |
| G: | 1.44 | AE2: | 0.31 |
| D: | 2.5 | AD: | 5.18 |
| LM: | 7.76 | V: | 1.94 in |
| AE1: | 0.51 | B: | 6.12 |
| AG: | 6 |
Technical Specifications
| Output RPM: | 350 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.889 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 1451 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

