How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | D: | 2.5 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | C: | 6.94 in |
| BD: | 5.88 | BF: | 0.41 |
| F: | 2.88 | G: | 1.44 |
| I: | 3.77 in | AD: | 5.18 |
| V: | 1.94 in | BE: | 0.38 in |
| T: | 1 | U: | 0.75 in |
| B: | 6.12 | AG: | 6 |
| AJ: | 5.88 | AE1: | 0.51 |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.889 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1451 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

