Grove Gear HM224-5-1-1.125-140TC-L1
Part #:HM224-5-1-1.125-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| C: | 6.94 in | G: | 1.44 |
| T: | 1.125 | AD: | 5.18 |
| LM: | 7.76 | F: | 2.88 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| V: | 1.94 in | AG: | 6 |
| AE1: | 0.51 | L: | 5.51 in |
| I: | 3.77 in | AJ: | 5.88 |
| U: | 0.75 in | AE2: | 0.31 |
| AK: | 4.5 | D: | 2.5 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 5:1 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1451 | Input HP @ 1750 RPM: | 3.889 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

