Grove Gear HM224-5-1-1.125-140TC-L9
Part #:HM224-5-1-1.125-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| C: | 6.94 in | G: | 1.44 |
| LM: | 7.76 | D: | 2.5 |
| T: | 1.125 | BD: | 5.88 |
| AE1: | 0.51 | AK: | 4.5 |
| I: | 3.77 in | AE2: | 0.31 |
| F: | 2.88 | AJ: | 5.88 |
| AD: | 5.18 | L: | 5.51 in |
| B: | 6.12 | AG: | 6 |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1451 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HM224 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.889 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

