How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | LM: | 7.76 |
| AK: | 4.5 | F: | 2.88 |
| AE2: | 0.31 | G: | 1.44 |
| U: | 0.75 in | I: | 3.77 in |
| L: | 5.51 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| T: | 1.188 | AG: | 6 |
| AJ: | 5.88 | AE1: | 0.51 |
| V: | 1.94 in | AD: | 5.18 |
| BE: | 0.38 in | D: | 2.5 |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 1451 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.889 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

