How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| T: | 1.188 | BE1: | 0.5 in |
| I: | 3.77 in | AK: | 8.5 |
| F: | 2.88 | AE2: | 0.31 |
| V: | 1.94 in | AE1: | 0.51 |
| AD: | 5.18 | BD: | 9 |
| L1: | 8.76 in | C: | 6.94 in |
| B: | 6.12 | D: | 2.5 |
| G: | 1.44 | AG: | 6 |
| L: | 5.51 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 1451 | Input HP @ 1750 RPM: | 3.889 |
| Output Diameter (in): | 1.188 in | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

