Grove Gear HM224-5-1-1.188-180TC-L1
Part #:HM224-5-1-1.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.31 |
| T: | 1.188 | AE1: | 0.51 |
| AJ: | 7.25 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| AG: | 6 | U: | 0.75 in |
| D: | 2.5 | C: | 6.94 in |
| V: | 1.94 in | AK: | 8.5 |
| AD: | 5.18 | G: | 1.44 |
| L1: | 8.76 in | B: | 6.12 |
| BE1: | 0.5 in | I: | 3.77 in |
| BD: | 9 |
Technical Specifications
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1451 |
| Input HP @ 1750 RPM: | 3.889 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

