How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 1.94 in | AE1: | 0.51 |
| F: | 2.88 | I: | 3.77 in |
| T: | 1.188 | AE2: | 0.31 |
| AG: | 6 | B: | 6.12 |
| AK: | 8.5 | AD: | 5.18 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| G: | 1.44 | BF: | 0.53 |
| C: | 6.94 in | BD: | 9 |
| D: | 2.5 | L: | 5.51 in |
| U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.889 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Bore Code: | 19 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

