How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AG: | 6 |
| AK: | 8.5 | U: | 0.75 in |
| F: | 2.88 | V: | 1.94 in |
| B: | 6.12 | AD: | 5.18 |
| D: | 2.5 | C: | 6.94 in |
| BE1: | 0.5 in | AE1: | 0.51 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 3.77 in | L: | 5.51 in |
| T: | 1.188 | BD: | 9 |
| G: | 1.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.889 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1451 | Model Code: | HM224 |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

