How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | F: | 2.88 |
| L: | 5.51 in | AK: | 8.5 |
| AD: | 5.18 | L1: | 8.76 in |
| B: | 6.12 | AJ: | 7.25 |
| T: | 1.25 | AG: | 6 |
| D: | 2.5 | I: | 3.77 in |
| BE1: | 0.5 in | G: | 1.44 |
| AE1: | 0.51 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| BD: | 9 | V: | 1.94 in |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.889 | Input Diameter (in): | 0.75 in |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Bore Code: | 20 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Model Code: | HM224 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1451 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

