How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 6.12 |
| AE1: | 0.51 | AG: | 6 |
| D: | 2.5 | T: | 1.25 |
| AE2: | 0.31 | I: | 3.77 in |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AD: | 5.18 | F: | 2.88 |
| BD: | 9 | V: | 1.94 in |
| G: | 1.44 | L1: | 8.76 in |
| L: | 5.51 in | BF: | 0.53 |
| AJ: | 7.25 | U: | 0.75 in |
| C: | 6.94 in |
Technical Specifications
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1451 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.889 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

