How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.31 |
| BF: | 0.53 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| B: | 6.12 | BE1: | 0.5 in |
| C: | 6.94 in | BD: | 9 |
| AG: | 6 | T: | 1.25 |
| U: | 0.75 in | L: | 5.51 in |
| G: | 1.44 | D: | 2.5 |
| V: | 1.94 in | AD: | 5.18 |
| F: | 2.88 | AJ: | 7.25 |
| I: | 3.77 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Model Code: | HM224 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 5:1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1451 | Input HP @ 1750 RPM: | 3.889 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

