How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.5 |
| AD: | 5.18 | BD: | 9 |
| L1: | 8.76 in | C: | 6.94 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| L: | 5.51 in | AG: | 6 |
| AE1: | 0.51 | U: | 0.75 in |
| I: | 3.77 in | T: | 1.25 |
| G: | 1.44 | AE2: | 0.31 |
| F: | 2.88 | AK: | 8.5 |
| BF: | 0.53 | B: | 6.12 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output RPM: | 350 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.889 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 1451 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

