How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | BD: | 9 |
| BE1: | 0.5 in | B: | 6.12 |
| AE2: | 0.31 | AK: | 8.5 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| F: | 2.88 | I: | 3.77 in |
| AJ: | 7.25 | AD: | 5.18 |
| G: | 1.44 | C: | 6.94 in |
| V: | 1.94 in | AE1: | 0.51 |
| BF: | 0.53 | U: | 0.75 in |
| AG: | 6 | T: | 1.25 |
| L: | 5.51 in |
Technical Specifications
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.889 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

